Cummins Power Generation Cummins RV Power Cummins Ag Power Cummins School Bus Power Generator Service and PMs Cummins Mining Power Cummins Truck Engines



Equipment Repowers

Crosspoint Solutions

In April 2012, Cummins Crosspoint LLC, announced the creation of a wholly owned subsidiary, Crosspoint Solutions, LLC. The newest division is focused on the business of battery-powered APUs, having acquired the assets and technology of ClimaCab® in May 2012 from Glacier Bay Technologies.

Crosspoint Solutions

Crosspoint Solutions is headquartered in Indianapolis, Ind., with operations on the city’s northwest side.

ClimaCab® is recognized as the premier technology in the battery-powered Auxiliary Power Unit (APU) market. It uses its infinite variable speed compressor to allow for industry-proven performance to heat and cool the sleeper on Class 8 trucks. Additional features, such as Start Assist™, allow energy transfer from the APU batteries to the truck batteries, virtually eliminating the need for jump starts.

Crosspoint Solutions is establishing a robust distribution network for the new Crosspoint ClimaCab® APU with an unmatched system for customer support.

Contact Crosspoint Solutions

Crosspoint Solutions, LLC
5511 W. 79th Street
Indianapolis, IN 46268
Tel: 877-826-9399
Email: salesadmin@crosspointsolutionsgroup.com
Website: www.crosspointsolutionsgroup.com