Cummins Power Generation Cummins RV Power Cummins Ag Power Cummins School Bus Power Generator Service and PMs Cummins Mining Power Cummins Truck Engines



Field Service

Yanmar Engines

Crosspoint Power & Refrigeration

Carrier Transicold

Crosspoint Power & Refrigeration is Indiana’s Yanmar Distributor, serving the compact diesel power needs of local industrial customers.

Yanmar has been producing diesel engines since 1933 and has manufactured more than 15 million diesel engines ranging from 4.5 to 5,000 horsepower. Today more than 1 million Yanmar diesel engines are powering North America's leading-edge mobile and stationary off-highway equipment. From construction equipment, generator sets, pressure washers and turf equipment to military applications and agricultural equipment, Yanmar America is proud to be the leading compact diesel power that helps America and the rest of the world work.

Crosspoint Power & Refrigeration sells and services the following Yanmar series engines:

Yanmar EPA-Certified L-V Series

These single-cylinder, air-cooled direct-injection diesel engines are EPA exhaust-emission compliant and utilize a counter-balancing system for smooth, high-speed operation. Multiple PTO shaft are available along with electric or recoil starting.

Yanmar Minimax

Offering Tier 4 compliance, the Minimax is the first ladder frame cylinder block in its class, allowing the series to produce less noise and vibration than competing engines. Its size allows for easy installation into a variety of equipment.

Yanmar TNV

Conforming to the strict EPA emissions regularions, the Total New Value engine series is available in 2-, 3- and 4-cylinder water-cooled versions with four-cycle, in-line configuration and horsepower ranges from 13.7 to 83.5. All TNV series engines offer an electric start function and can run on B20 bio-diesel. The TNV series is available in both Variable and Fixed speed.

CP&R’s Indianapolis and Ft. Wayne locations sell and service the Yanmar series engines listed above. The branches also stock a full inventory of Yanmar certified parts.

In addition to sales and service of Yanmar engines, the Power & Refrigeration team works in conjunction with Crosspoint’s OEM Solution Center to develop unique client solutions for all Yanmar engine applications.

For more information on CP&R’s Yanmar line and services, contact the Crosspoint Power & Refrigeration website or visit the location nearest you.